Skyworks Introduces Expanded Wi-Fi 7 Portfolio with Next-Generation, High-Efficiency and High-Performance Front-End Modules and Filters
Skyworks’ Gen 2 FEMs have been validated across leading SoC platforms. Skyworks’ Full-band filters are the industry’s only solution that allow simultaneous operation over the 5.170~5.895GHz and 5.945-7.125GHz bands with only one filter per band.
Through its proprietary architecture,
“Skyworks provides Wi-Fi 7 solutions that deliver performance where it matters most,” said Herman Eiliya, vice president of Wi-Fi connectivity solutions at
Key Features
Filters
-
Full-band Filtering: SKY85922-11 and SKY85923-11 are the only filters that offer simultaneous transmit and receiver (STR) performance across the full 5GHz and 6GHz bands
-
Enabling use of every channel up to the band edge with no signal fallout. The inclusion of UNI 1-4 enables
Channel 163 , a high power, non-DFS, 160MHz channel, bringing the total number of available 160MHz channels to three
-
Enabling use of every channel up to the band edge with no signal fallout. The inclusion of UNI 1-4 enables
Front-End Modules
- Lower Power Consumption: Gen 2 FEMs can operate down to a VCC of 3.15V, lowering power dissipation while maintaining performance
-
High Output Power : Supports up to 36dBm EIRP for high-performance mesh deployments. Support forChannel 163 , enabling higher output power, lower FEM supply voltage, and simplified mesh deployments with just one filter - Nonlinear FEMs: Nonlinear FEMs are designed to operate with DPD systems enhancing range and throughput while maintaining lower power consumption.
- Broad SoC Compatibility: Supports all major Wi-Fi SOC solutions
- Compact Form Factors: Available in 3x3mm and 3x5mm MCM packages
- Complete Portfolio: FEMs and filters cover 2GHz, 5GHz, and 6GHz bands
Availability
Samples are available now for customer design. For more information, please visit https://www.skyworksinc.com/Wi-Fi7_Portfolio or contact your
About
Safe Harbor Statement
Any forward-looking statements contained in this media alert are intended to qualify for the safe harbor from liability established by the Private Securities Litigation Reform Act of 1995. Forward-looking statements include without limitation information relating to future events, results and expectations of
Note to Editors:
View source version on businesswire.com: https://www.businesswire.com/news/home/20251014167861/en/
Media Relations:
(949) 230-4867
Constance.Griffiths@skyworksinc.com
Investor Relations:
(949) 508-0973
Raji.Gill@skyworksinc.com
Source: