Skyworks Unveils Industry’s First Clocks for Ethernet and PCI Express® With 18fs RMS Phase Jitter
SKY63104/5/6 Family of Jitter Attenuating Clocks and SKY62101 Ultra-low Jitter Clock Generators Available Now
This press release features multimedia. View the full release here: https://www.businesswire.com/news/home/20250625753112/en/

Skyworks Unveils Industry’s First Clocks for Ethernet and PCI Express® With 18fs RMS Phase Jitter
The SKY63104/5/6 family of jitter attenuating clocks and SKY62101 clock generators are the industry’s first clock devices that can simultaneously generate Ethernet and PCI Express® (PCIe) spread spectrum clocks with unparalleled ultra-low jitter performance. These products provide ultra-low jitter reference clocks for 224G PAM4 Ethernet SerDes with 18fs RMS phase jitter, while generating standards-compliant spread spectrum PCIe clocks (PCIe Gen 1/2/3/4/5/6). Outputs can be independently configured for Ethernet, PCIe and/or general-purpose clocking, making them suitable for a wide range of applications, including:
- Internet infrastructure: Optical and Ethernet networking equipment, including edge/core routers and switches and OTN equipment
- Data centers: Spine and leaf switches, top-of-rack switches, SmartNIC Cards, and AI accelerators
- Industrial: Medical imaging, test and measurement, audio/video broadcast/distribution systems, and satellite communications
“We are excited to introduce the SKY63104/5/6 family of jitter attenuating clocks and the SKY62101 ultra-low jitter clock generator,” said
The explosive growth in network bandwidth, cloud computing, and AI in data centers is driving the adoption of 112G/224 PAM4 SerDes technology in 800G/1200G/1600G networks, compelling the need for ultra-low jitter reference clocks. Additionally, PCIe links used for chip-to-chip communication in data center applications are getting faster and faster. PCIe Gen 6 supports a data rate of 64GT/s, doubling the necessary bandwidth requirements over the previous Gen 5 and creating demand for lower-jitter PCIe reference clocks.
The SKY63104/5/6 family of jitter attenuating clocks and SKY62101 clock generators feature 12 outputs in a space-saving 8x8mm QFN package with wettable flanks that provide improved board level assembly reliability. These products offer the widest frequency output range from 8kHz to 3.2GHz with highly configurable clock outputs supporting multiple formats, including LVDS, HCSL, LVPECL, LVCMOS, S-LVDS, and CML. They also provide very low output-to-output skew of ±50ps with output delay adjustments as low as 50ps steps. Outputs can be independently configured for PCIe applications, with optional spread-spectrum clock generation for EMI reduction.
Combining Ethernet, PCIe, and general-purpose clock generation in a single device enables hardware designers to implement complex heterogenous clock tree designs with the fewest number of components, simplifying design and accelerating time to market. Simplified device configuration is available using Skyworks’ ClockBuilder Pro software. Additionally, these products offer excellent hitless switching with phase transients as low as 35ps while providing compliance with the ITU-T G.8262 Synchronous Ethernet (SyncE) Options 1 and 2, ITU-T G.812 Type III and IV, ITU-T G.813 Option 1, and Telcordia GR-1244 and GR-253 (Stratum-3/3E) standards.
For more information about the SKY63104/5/6 family and the SKY62101 clock generator, please visit skyworksinc.com/Products/Timing.
About
Safe Harbor Statement
Any forward-looking statements contained in this media alert are intended to qualify for the safe harbor from liability established by the Private Securities Litigation Reform Act of 1995. Forward-looking statements include without limitation information relating to future events, results and expectations of
Note to Editors:
View source version on businesswire.com: https://www.businesswire.com/news/home/20250625753112/en/
Media Relations:
(949) 230-4867
Constance.Griffiths@skyworksinc.com
Investor Relations:
(949) 508-0973
Raji.Gill@skyworksinc.com
Source: